Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains DIN 8187-1, ISO 606-1982 European Standard
Bill of material
Simple roller chains DIN 8187-1, ISO 606-1982 European Standard KETTEN FUCHS Artikel-Nr. ER 700
CNSORDERNO
Order number
ER 700
BEZ
Designation DIN
24 B-1
BEZH
Name commercially
1 1/2x1"
P
Division
38.100 mm
B1
Inside width min.
25.400 mm
B2
Inner link width max
37.90 mm
D1
Roll diameter max.
25.40 mm
D2
Bolt Ø max.
14.63 mm
L1
Locking bolts max.
60.0 mm
L2
Bolt length max.
53.4 mm
G
Tabs height min.
33.40 mm
FB
Breaking strength min.
16000 Ns
GEW
Weight
6.70 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices